Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

PMA Ex system for hazardous areas

You can view this page in:

PMA-Ex system offers products for the protection of cables, wires and hoses against not only mechanical damage but also the influences of UV radiation, weathering and chemicals.

  • Products made of specially modified, load discharging
    polyamide materials (PA12) for use in explosion endangered
    zones 1/2 (gas) and 21/22 (dust)
  • Identical in function to the standard product range PMAFIX/
    PMAFLEX (since more than 40 years successfully used in
    applications as railway, machinery, automation, etc.)
  • Sealing system fulfilling IP68
  • System safety: For security reasons re-opening is only
    possible with the use of a screwdriver
  • Flexible conduits, excellent for applications with continual
    reversed bending
  • Quick and simple installation, reduced total installation
    costs (compared to other explosion-proof cable protection
  • No corrosion, long service life

Fittings and Accessories