Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

PMAFLEX & PMAFIX PLus

You can view this page in:

  • EN

Highly Robust UL Listed Cable Protection System
This product line offers an IP68 rated UL Listed cable protection system.

Conduits:
Three different conduit types approved according to UL1660 - CSA C22.2 No.227.2.1

Connectors:
Male, Polyamide Metric and NPT thread connectors in straight, 45° elbow and 90° elbow configurations approved according to UL 514 B - CSA C22.2 No. 18.3 

Safety system:
Patented safety clip system for connection with PMA conduit

Modes of protection:
IP68

PMAFIX PLus IP68:
Polyamide thread connectors


Installation:
Safety and sealing system
(IP68, IP69K)

Standard colours:
Black and grey

Our offering