Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

PMAFIX

You can view this page in:

Best selling and very popular
This product line offers solutions that meet the highest expectations IP68 + IP69K. It is based on a perfected system technology that makes installation easy. You can choose from a very large, varied range of connectors and conduit which have demonstrated their dependability in all types of applications for more than 30 years.


Connectors:
Male and female thread in polyamide or metal, straight, 45° elbow, 90° elbow and 90° curved elbow, distributors, one-piece divisible connectors

Safety system:
Patented safety clip system for connection with PMA conduit

Modes of protection:
IP69K, IP68*, IP66

PMAFIX IP66:
Polyamide thread connectors
PMAFIX IP68:
Polyamide thread connectors
PMAFIX IP68:
Metal thread fittings
PMAFIX IP68GT:
Connector with integrated sealing cap and pre-installed safety clip.

General technical details PMAFIX

Installation:
Safety and sealing system
(IP69K, IP68)
Simple push-in system
(IP66, IP68GT)

All PMAFIX connectors are available as single piece version with integrated sealing cap.

Standard colours:
Black and grey

Our offering