Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

PMAFIX Pro (pat.)

You can view this page in:

The extremely successful and technically appreciated PMAFIX System has been developed further to create the PMAFIX Pro product range. The new generation fittings are the product of experience gained over many years in the most varied application areas. The PMAFIX Pro has two components, an outer body and an inner sealing element. The sealing element functions both as a seal and as a locking mechanism providing all ingress protection grades up to IP68 and IP69K even in applications where there is long term continuous movement. PMAFIX Pro is manufactured by using multiple component injection moulding process.


PMAFIX Pro Key features
IP68 and IP69K static and dynamic*
• Newest technology
• Highest international quality standards
• Simple “push-in” installation
• Maximal assembly and operating safety
• Recommended for PMAFLEX 
  heavy duty conduits

General technical details PMAFIX Pro

Standard colour
Black

PMAFIX Pro black PMAFIX Pro grey
* up to 100 bar


Our offering