Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

PI-spring terminal blocks

The benefits of 2 technologies in 1 connection


The SNK PI-Spring terminal blocks range offers the benefits of both push-in and spring as well as time savings, stock reduction and secured installations. 
 

Main benefits

  • 50% faster connection time with push-in mode
  • Reduced effort and conductor preparation time with spring mode
  • Up to 15% space saving in cabinet  thanks to a compact design
  • PI-Spring and screw clamp ranges share the same accessories reducing inventory by up to 50%
  • Avoid mounting and wiring errors thanks to SNK asymmetrical design and flat and visible marking area  
  • Save installation time with our snap on screwless ground terminal blocks,end stops, plugs and jumpers. 

Main features

  • Connecting capacity from 0.2 to 25 mm² (26 to 4 AWG)   
  • Stainless steel PI-Spring for high corrosion resistance
  • Smooth screwdriver insertion and extraction 
  • Time & stock saving with plug-in insulated jumpers, cuttable and available up to 50 poles
  • Flat marking surface allows the use of marker cards, labels or pre-marking by hand 
  • Certified for worldwide applications : industrial, commercial, solar, railways, hazardous locations, marine.

Are you looking for support or purchase information?

Highlights

 

Products and documents

Product browser
Documents
Loading documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
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
Location
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
Location