Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

SNA Series

The wide scope for control & power industrial applications

The well known historical range is available in screw clamp and stud technologies with a large choice of sections and colour variants. 
Qualified for standard and power applications up to 300 mm2 (1000 kcmil).

Main benefits

  • Ease the identification of functions inside cabinet thanks to large range of coloured variants,
  • The SNA connection technologies (screw clamp, and stud) eliminate the need for retightening campaigns thanks dedicated anti-release system,
  • Avoid mounting and wiring errors thanks to asymmetrical design,
  • Allow installation flexibility with extra  mounting options such as TS32 rail,panel or plate,
  • 50% faster assembly time thanks to the locking pin : 10 pre-assembled blocks plugged-in on rail at a time,
  • Elimination of faulty manouvers thanks to screw type jumper bars.

Main features

  • Connecting capacity from 0.2 to 300 mm² (22 AWG to 1000 kcmil),
  • Technologies: screw clamp, stud,
  • Available functions : feed-through, ground, disconnect, fuse, single to triple deck, test & measurement,
  • Power stud range available with stud-stud or stud-screw clamp technologies.

Are you looking for support or purchase information?

Highlights

 

Our offering

Products and documents

Product browser
Documents