Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

IDC terminal blocks

The fastest and most reliable connection technology 


The ADO system® terminal blocks based on Insulation displacement (IDC) technology offer significant productivity savings as well as secure and reliable connection.

Main benefits

  • Boosted  productivity thanks to ADO System® technology that reduces wiring time by up to 80% compared to screw clamp connection 
  • Improved reliability of installation :  Elimination of wiring mistakes thanks to the locking of tool during connection process and no conductor preparation
  • Reduced fatigue : the automatic tool allow smooth and no effort wiring. 
  • Service continuity ensured even in severe environments thanks to  vibration and corrosion proof connection 
  • Saved space in cabinets thanks to high density wiring (up to 2 wires per clamp)
  • Protection against unwanted manouvers: tools is needed to make wiring changes  

Main features

  • Connecting capacity from 0.22 to 4 mm² (24 to 12 AWG)
  • Technologies : hybrid ADO/screw clamp and ADO/ADO terminal blocks
  • Functions : feed-through, ground, disconnect, fuse, miniblocks, sensors/actuators, component holder,pluggable
  • Maintenance free screwless connection

Are you looking for support or purchase information?

Highlights

Products and documents

Product browser
Documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
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
Location
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
Location