Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

DBL, distribution terminal blocks

The clever distribution concept 

The exclusive compact and modular design of our distribution blocks allows easy installation combined with a great flexibility of use.

Main benefits

• The benefit of 3 configurations in 1 product: Single or multiple pole splitter, grouping
• Flexible cover facilitates identification & wiring
• 1500VDC adapted to most recent solar inverters
• Reduced wiring, inventories and assembly costs
• Reduced assembly time by 80%
 

Main features

• Rating from 80A to 400A
• Interlocking function for multiple pole assembling
• Marking kit (L1, L2, L3, N, PE,+,-) delivered with each block
• Two directions opening, snap-on and reversible cover
• Compatible with aluminum or copper conductor

Are you looking for support or purchase information?

Highlights

Products and documents

Products browser
Documents
Loading documents