Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Insulation monitoring relays

Reliable insulation monitoring of your IT system

The insulation monitoring relays of the CM-IWx range guarantee a continuous insulation monitoring of an IT system. The devices recognize insulation faults as they develop and trip immediately if the value has fallen below the minimum set threshold. This ensures a reliable operation of the system and prevents operational interruption caused by a second, more severe, insulation fault which may lead to a short circuit tripping the main circuit breaker.


Main benefits

Continuous operation

  • Down-time reduction by providing early pre-warnings. Gaining time for maintenance planning
  • Monitoring of voltage free networks for early fault detection
  • Variants with rail & ship approvals

Safety and Protection

  • Safe and reliable detection of insulation faults according latest standards
  • Attractive portfolio for standard as well as more challenging applications
  • Can prevent fire due to fast and reliable earth fault detection
  • Built-in self-diagnosis and interrupted wire detection

Easy to Install

  • Clear visualization of device status via LEDs
  • Easy to adjust with rotary wheels
  • Variants with push-in terminals

Main features

  • Monitoring of system voltages up to 1500 V DC and 1100 V AC
  • Monitoring of system leakage capacitances up to 3000 µF
  • All kind of systems can be monitored: 2-wire, 3-wire, 4-wire as well as battery systems
  • Interrupted wire detection configurable
  • Non-volatile fault storage configurable

Are you looking for support or purchase information?

Products and documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
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
Location
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
Location