Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Hazardous area

 

Thermistor motor protection relay CM-MSx

Protecting motors from overheating

The thermistor motor protection relays of the CM-MSx.xx range monitor the winding temperature of motors which have PTC temperature sensors installed. These sensors are incorporated in the motor windings thus measuring the motor heat directly. This direct temperature measurement enables the thermistor motor protection relays to evaluate various motor conditions such as overheating, overload and insufficient cooling. ATEX approval is available for the use in hazardous areas.


Harsh environment protection
  • Short-circuit detection
  • Manual reset
  • Coverage of many internationally valid approvals and markings ensure best quality and compliance with the latest version of the product standard DIN EN 60947-8:2013-07 and IEC/EN 60947-8.

Improve installation efficiency
  • Easy to use due to ability to distinguish between different operational states and faults
  • Check the status of the application by reading the front-face LEDs
  • Excellent documentation in terms of data sheets, instruction sheets and the EPR catalog provides all necessary information to select, install and configure these products
  • Fast and reliable wiring by using the push-in variant of the CM-MSS range
  • Completely tool free mounting and de-mounting simplifies the installation process
  • Adjustments by the front faced DIP switches which are covered by the marker lable.

Reliable in harsh conditions
  • Approved by local and international standards for many applications such as industry, renewable energies, the marine sector and dangerous and explosive ATEX environments
  • Rely on ABB´s global technical support which is supported by our global service network to provide quick help when needed
  • Approved by local and international standards for many applications such as industry, renewable energies, the marine sector and dangerous and explosive ATEX environments
  • Rely on ABB´s global technical support which is supported by our global service network to provide quick help when needed.

Hazardous area approvals:

  • ATEX.

Other products

Tools and Support

Related products

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
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
Location
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
Location