Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Hazardous area

 

Electronic overload relays

Motor protection for overload and phase failure

Electronic overload relays offer reliable and precise protection for motors in the event of overload or phase failure. The electronic overload relay can make up a compact starting solution together with contactors.


Product benefits:
  • Reliable in harsh environments such as oil and gas, chemical industries
  • Reliable protection for motors
  • Easy to create starters
  • Optimized match to ABB contactors
  • Reduced logistic costs and improved designed by three trip classes in one device
  • Single mounting kits and wire reset for remote control available for specific applications.

Product features:
  • Approved for use in hazardous environments
  • Selectable trip class (10E, 20E, 30E)
  • Adjustable current setting ranges
  • Overload protection with phase loss sensitivity
  • Temperature compensation up to +70°C and self supply
  • Automatic or manual reset, sealable.

Hazardous area approvals:

  • ATEX, IEC-Ex.

Tools and Support

Related products