Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Hazardous area

 

Manual motor starters

Intelligent management of motors 

Manual motor starters are electromechanical protection devices for the main circuit. They are used mainly to switch motors manually ON/OFF and to provide fuse less protection against short-circuit, overload and phase failures. Fuse less protection saves costs, space and ensures a quick reaction under short-circuit condition by switching off the motor within milliseconds. Starter combinations are setup together with contactors.


Product benefits:
  • Reliable in harsh environments such as oil and gas, chemical industries
  • Harmonized main accessory range (auxiliary contacts, signal contacts, shunt trips and undervoltage releases) for MS1xx and MO1xx family
  • Compact design
  • Efficient planning and installation perfectly matching the ABB contactor family
  • Simple connecting links ensure electrical and mechanical connection to build direct-on-line starters
  • Less machine downtime by protecting motors and reduced trouble shooting
  • Approved for use in hazardous environments.

Product features:
  • Manual control / short-circuit current and overload protection
  • Adjustable current setting for overload protection and magnetic trip indication
  • Disconnection function
  • Remote control via undervoltage release or shunt trip
  • Short-circuit service breaking capacity Ics up to 100 kA.

Hazardous area approvals:

  • ATEX.

Tools and Support

Related products