Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Hazardous area

 

Thermal overload relays

Motor protection for overload and phase failure

Thermal overload relays are economic electromechanical protection devices for the main circuit. They offer reliable protection for motors in the event of overload or phase failure. The thermal overload relay can make up a compact starting solution together with contactors.


Product benefits:
  • Reliable in harsh environments such as oil and gas, chemical industries
  • Reliable protection for motors
  • Easy to create starters
  • Optimized match to ABB contactors
  • Single mounting kits and wire reset for remote control available for specific applications.

Product features:
  • Approved for use in hazardous environments
  • Trip class 10
  • Adjustable current setting ranges
  • Overload protection with phase loss sensitivity
  • Temperature compensation up to +60°C
  • Automatic or manual reset, sealable.

Hazardous area approvals:

  • ATEX, IEC-Ex.

Tools and Support

Related products

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
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
Location
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
Location