Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Precise and safe

The new ABB i-bus KNX Analogue Actuators

With the Analogue Actuators 4-fold for DIN rail mounting and 2-fold in a housing for surface mounting, ABB presents two new ABB i-bus KNX devices. The Analogue Actuators convert KNX telegrams in voltage or current signals.

These analogue output signals are used to influence regulatory processes. For example, devices for heating, air conditioning or ventilation applications can be adjusted in their operation depending on the information, which are transmitted via the bus system.

Benefits:

  1. Worldwide usage through wide range voltage input
  2. Precise control through improved accuracy of outputs
  3. Simplified installation by galvanic isolation of mains supply and control outputs
  4. Simplified commissioning, diagnostics and maintenance through integration in ABB i-bus Tool