Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Circulars weatherproof

 The IP65 circular LED weatherproof has been designed with high lumen output for superior emergency classification. The base of the unit is constructed from high quality diecast aluminium and powder coated in light grey for all weather durability. High quality components and long life LED’s result in a superior product with a low cost maintenance schedule, suitable for difficult to access areas. The complete range includes AC, stand alone and monitored emergency versions – all with motion detect options.

  • 3 year warranty
  • LED technology 50,000 hours lamp life
  • NiCad batteries
  • Motion detect option available
  • IK08 impact rating
  • Nexus® monitored, either cabled or wireless

Products