Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

AF 3-pole contactors

Secure uptime and optimize stocks with AF latest technology up to 2650 A

Featuring AF technology as standard, AF contactors establish a new industry benchmark. The electronically controlled coil offers multiple benefits over conventional alternatives, and together with ABB's wide product offering, an optimal configuration, every time.

Main benefits

  • Optimize logistics  and cut administration costs with fewer product variants to handle
  • Access global support and use the same products in all parts of the world: the 100 … 250 V AC/DC coil covers all standard network voltages
  • Push-in spring terminals offer only one push  for extremely fast wiring: faster than ever installation, easier than ever wiring, reliable as ever connections
  • A reduction of the coil's energy consumption by 80% lets you save energy
  • Secure your uptime by letting the AF technology overbridge voltage drops and sags.

Main features

  • Up to 560 kW - 400 V AC-3, 900 hp - 480 V and 2650 A - 690 V AC-1, 2700 A - general use
  • Only 4 coils cover 24 V - 500 V AC and 20 V - 500 V DC
  • Screw, push-in spring and ring tongue connection types
  • Built-in surge suppression
  • Connection sets and interlock unit for reversing and star-delta starter for an easy, fast and secure assembly of starters
  • Mirror and mechanically linked contacts.

Are you looking for support or purchase information?

Highlights

Products and documents