Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Operators and pilot lights

Modular and compact - interchangeable 

With two ranges, ABB can offer a solution to virtually any customer need.
The compact range is a high-quality extremely reliable solution in only one ordering code while the modular range lets you combine components to match your exact needs and also provides market leading electrical ratings.  

Main benefits

  • Long lifetime thanks to self-cleaning contacts
  • Compact range provides extremely reliable IP66, IP67 and IP69K products in just one ordering code simplifying ordering and administration
  • Reduce your installation size with compact range
  • Select modular range and get flexible and adjustable products to meet your exact needs
  • Unique snap-on design, for modular range, simplifies and quickens installation without the need for any tools.

    Main features

    • Compact range includes: pilot lights, pushbuttons, emergency stops, selector switch and machine stops and more
    • Modular range includes:  pilot lights, pushbuttons, emergency stops, selector switch, machine stops, joysticks, reset buttons, key operated selector switches, potentiometer and more
    • High chemical resistance polycarbonate
    • Operating range: -25 to +70 °C.

    Are you looking for support or purchase information?

    Our pilot devices assortment specially for safety applications

    Highlights

    Products and documents