Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Impressivo

The only accessory you need

The Impressivo series includes all the functions required in construction and renovation, from switches and socket outlets to home automation and signal products. The products allow for flush and surface mounting in wet and dry spaces. Impressivo products are available in three colors (white, aluminum and anthracite) and you can freely combine them with carat® and axcent cover frames.

Impressivo products can be used to electrify all kinds of sites, from homes to commercial facilities. The range includes all electrical functions:

  • switches and socket outlets
  • dimmers
  • tele and data products
  • time switches and timers
  • movement detectors
  • thermostats
  • signal products
  • wireless push buttons and dimmers
  • push buttons for KNX home automation
  • ABB-free@home push buttons

With Impressivo, you can implement uniform electrification also in renovation sites: The series features products for both flush and surface mounting, and also solutions for corner and lath installations. All mounting options are available in all three Impressivo colors.

A style that is easily modified

 

Impressivo products are available in three colors: white, aluminum and anthracite. You can create even more stylish looks by combining different colors or using axcent and carat® cover frames. 

impressivo-muunneltava_560px

Key properties

  • Includes all required electrical functions
  • Allows for all installation methods (flush, surface, lath, corner)
  • Suitable for both dry and wet spaces
  • Uniform look also for renovation sites
  • Basic colors white (RAL 9016), aluminum (RAL 9006) and anthracite (RAL 7021)
  • The look can be modified by combining different colors, carat® and axcent cover frames as well as Pure stainless steel and future® linear products


See also