View this page in CHP
Global site

Millenium

Simplicity is pure sophistication.

Cool. Technical. Striking. Pure. Metal is state of modern art. With a clear and noble sign. Like Millenium – the switch range. Made in Spain. Thanks to a combined system, the switches of the Millenium series provide a comprehensive range of solutions for single rooms or whole building concepts. The square and ultra slim switches do not only add quality and style to the overall building, but are easy to install.

Main benefits
  • Ultra slim design in different finishes
  • Easy to install, simple and adaptable
  • First British Standard range of wiring accessories with Ecodesign Certificate

Main features

  • Two different rocker sizes
  • Slim line design, only 4 mm height with straigt and square lines at the forefront
  • Light signals are based on LED technology, leading to a saving in energy consumption of 25 %, and extending their life up to 10 years
  • Millenium offers a wide and elegant choice of finishes in stainless steel AISI 304 material

Are you looking for support or purchase information?

Highlights
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
ABB Web feeds

Customer events

  • Industry
  • Event

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more