Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Smile

Compact emergency stops and push-button boxes

Smile emergency stop is a small and easy to install emergency stop. The size of the device makes it possible to be installed wherever you want. It comes with M12 connection or cable, and the centralised mounting holes makes it especially easy to mount on aluminum extrusions.

Smile 41 push-button box gathers up to four push-buttons and emergency stop button in a single compact device. Two series of Smile 41 is available - a set of models for standard Pluto and another set of models adapted for AS-i Safety. 

Main benefits

  • Compact housing makes it easy to place
  • Easy connection
  • Easy troubleshooting
  • Serial connection in accordance with Cat 4 (Tina models)

Main features

  • Compact size
  • M12 connector(s)
  • LED indication
  • Tina models (for dynamic safety circuits)
  • AS-i models
  • StatusBus models (Smile Tina) Read more about StatusBus here

Are you looking for support or purchase information?

Product browser
Documents
Models of Smile
CAD drawings
Loading documents

Smile is available in different models:

  • Smile

    For safety relays and safety PLC:s.

  • Smile Tina

    For Vital safety controller and Pluto safety PLC.

  • Smile AS-i

    With a built-in safe AS-i input node for direct attachment to AS-i Safety.

  • Smile AS-i for electrical cabinets

    A version of Smile AS-i designed for panel mounting.

  • Smile safety stop

    For use as a safe machine stop, with black push button.

  • Smile reset button

    For use as reset button to safety circuits.

  • Smile 41 push-button box

    For Pluto safety PLC

  • Smile 41 AS-i push-button box

    With a built-in safe AS-i input node for direct attachment to AS-i Safety.

CAD drawings for all Safety Products are available here.