Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Fencing systems

Quick-Guard is a very flexible fencing system consisting of a minimum of different components, such as aluminum profiles, patented assembly parts, net-locks, mesh, solid or noise reduction panels.

Thanks to our patented screw-lock system, we can supply all brackets pre-mounted with fixing screws and nuts. No holes need to be drilled in the profiles and all cuts are made straight. Assembly and modification is therefore very easy.

Quick-Guard can be supplied to be designed by you on site (Quick-Guard Express) or designed and cut according to drawing (Quick-Guard standard).

Are you looking for support or purchase information?

Highlights

Our offering

Documents
SafeCAD
CAD drawings
Loading documents

SafeCAD

SafeCAD is a plug-in program for AutoCAD that enables you to quickly and easily customize safety solutions with our fencing system Quick-Guard.

A simple sketch of the guarding system is used as the program input. The positions of doors and hatches, choice of mesh, polycarbonate, aluminum/steel sheet or noise reduction panels are typed in. The program automatically generates 3D drawings along with component and cutting lists. These drawings are also used as the basis for assembly/installation.

Please note that you need AutoCAD to be able to run SafeCAD. You also need a license key for SafeCAD® (free of charge) to unlock and activate the program. The license key is obtained separately by contacting you local sales representative.

SafeCAD 6 AutoCAD 2015-2016 (64-bit)
SafeCAD 6 AutoCAD 2015-2016 (32-bit)
SafeCAD 6 AutoCAD 2013-2014 (64-bit)
SafeCAD 6 AutoCAD 2013-2014 (32-bit)
SafeCAD 6 AutoCAD 2012 (64-bit)
SafeCAD 6 AutoCAD 2012 (32-bit)

 

CAD drawings for Fencing systems


3D CAD drawings (in various CAD-formats):

Safety Products at Cadenas

Some of our older products can also be found here:

Safety Products at Solid Components