Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Quick-Guard Express

Simple fencing for onsite adaption

Quick-Guard Express is installed quickly and cost effectively. You order sections consisting of a few components which make it easy for you to install the fencing system by yourself on site. A manual mesh clipping tool, for easy cutting of the mesh, is provided with the delivery if needed.

Main benefits

  • Highly adaptable to various needs
  • Fast installation
  • Light weight
  • Esthetically appealing
  • Minimal maintenance needs
  • Compatible with Quick-Guard standard

Main features

  • Light and robust aluminum profiles
  • Section can be shortened without specific tool
  • Up to 45° angle between two sections
  • No drilling, no welding
  • Pre-mounted accessories

Are you looking for support or purchase information?

Highlights

Product browser
Documents
CAD drawings
Loading documents

CAD drawings for all Safety Products are available here.