Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Complete Sentry range

Sentry BSR models are cost effective safety relays for basic applications such as monitoring of e-stop buttons and expansion of safety outputs when no timer function is needed.

Sentry SSR models are easy-to-use safety relays designed for specific applications such as 1 and 2 channel devices, OSSD devices and two-hand devices. Some of them offer an off-delay function.

Sentry TSR models are safety timers with an excellent accuracy. Different timer functions are available depending on the model. Sentry TSR can be used as expansion relays with timer function.

Sentry USR models are universal safety relays and the same model can be used with most safety devices. They all have a display on the front which facilitates configuration and error tracing thanks to extensive indication.

Use the “Selection table” tab or the filters in the “Product browser” tab below to find a suitable model for your application.

Main features

- Up to PL e/SIL3
- Powerful outputs, up to 6A
- Simple expansion of Pluto safe transistor outputs (BSR models)
- Manual or automatic reset selectable by switch on front (SSR models)
- Display on front for configuration and error tracing (TSR10 and USR models)
- Advanced timer functions (TSR10 and USR models)
- Multi-reset allows one reset button to reset up to 10 safety relays (+24 VDC models with manual reset function)
- Lighting and flashing of the reset button managed by the Sentry safety relay
- Extensive LED indication
- Removable terminal blocks

 

Are you looking for support or purchase information?

Product browser
Documents
CAD Drawings
Loading documents

CAD drawings for all Safety Products are available here.