Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

PST(B) softstarter 

The advanced range

The PST(B) softstarter range is the second most advanced softstarter in ABB's offering after the recently announced PSTX and combines application enhancing functionality with protections for both motor and load. Pre-warnings will even let you act on problems before you need to stop the motor, to avoid unnecessary downtime. 

Main benefits

  • Built-in motor protections keep your motor safe
  • Full-text LCD display in your own language makes installation and setup simple and quick
  • Supports most communication protocols with the accessory FieldBusPlug
  • Torque control improves control of pumps and prolongs equipment lifetime
  • Bigger sizes feature built-in bypass which reduces energy consumption during application full speed.

Main features

  • Rated operational current: 30 to 1050 A (inside delta 1810 A)
  • Operational voltage: 208–690 V AC
  • Control supply voltage: 100–250 V, 50/60 Hz
  • In-line and inside-delta connection.

Are you looking for support or purchase information?

Highlights

Product browser
Documents
Loading documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
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
Location
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
Location