Surge Protective Devices SPD T2-T3

Ideal protective device for particularly sensitive equipment


Type 3 surge protective devices from ABB are combination protective devices that are Type 2 and Type 3 tested. Due to their low protection level, OVR T2+3 is the ideal protective device for particularly sensitive equipment. They are used as the second or third protection level in sub-distribution boards or as close as possible to the equipment. The protective devices are available for all mains forms and for mains voltages of 230 V/400 V and 400 V/690 V.

Main benefits

  • Extremely low level of protection voltage value that is suitable for all sensitive terminal equipment
  • Good value of Imax 20kA
  • Common and differential mode of protection

Main features

  • Imax 20kA
  • Up 900V
  • Uc 275V and 440V

Are you looking for support or purchase information?

Technical information

Products and Documentation

Products
Documentation
Loading documents

 

Select region / language