Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Motor operated change-over switches

Uninterrupted power supply with motorized functionality

ABB offers a wide variety of open transition motorized change-over switches from 40 to 3200 Amperes in range. All of our visually redesigned motorized change-over switches now come equipped with a new cover with clear operating instructions and improved motor operator performance.


Easy installation
ABB motorized change-over switches are fast and easy to install. The voltage sensing connectors have been designed to save time, as there is no need to drill holes into the busbars. Also, the control and power cables are screw mounted, providing a safe and secure connection that stays tight even during transportation.

Safety and protection
Our switches come equipped with a comprehensive range of inbuilt safety features such as mechanical interlock, which ensures the isolation of the two asynchronous power supplies. This eliminates risk of short-circuiting between them. The motorized change-over switches are also equipped with a handle for manual operation in case of emergency.

Reliable in extreme conditions
Ensuring a high performance level for you is of the utmost importance to us. In change-over applications where the loaded switch may need to be operated remotely, adequate durability has been ensured by testing against the IEC 60947-6-1 standard in the specification of endurance requirements.

Space saving
ABB provides compact and cost-effective components for any and all installations. On average, our motorized change-over switches are 20% smaller than other similar products on the market.

Are you looking for support or purchase information?

Highlights

Tools and Support

Related products