Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Motorized switch-disconnectors 160 to 4000 Amperes

Designed for remote operation


  • Safety and protection
    These devices come equipped with a wide range of safety features, such as IP20 protected finger proof installations. All of the contacts are clearly visible, which makes for clear and reliable position indication. Also, all of our motorized switch-disconnectors are equipped with a handle for manual operation in emergency situations. The handles are of course pad-lockable into the OFF position for ensured safety.

  • Reliable in extreme conditions
    Ensuring a high performance level for you is of the utmost importance to us. In applications where the loaded switch may need to be operated remotely, adequate durability has been ensured by testing against the IEC 60947 standard. These devices are also equipped with extremely resistant insulation materials, which help reduce the risk of flashover between phases in even the most severe circumstances and environments.

Are you looking for support or purchase information?

Highlights

Tools and Support

Related products

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
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
Location
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
Location
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
Highligths