Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ReliaGear® SafeT™ Panelboard

 

Smarter, smaller, safer, more reliable

ABB’s strong heritage of innovation, technology excellence, and commitment to safety inspired the development of the new ReliaGear SafeT™ Panelboard. Built around an industry exclusive finger-safe IP20 bus stack with plug-on branch devices, the SafeT Panelboard is the new benchmark for safety and ease of use. And with ABB’s Tmax molded case circuit breakers, the SafeT Panelboard provides complete protection and versatility for any application.

Basic specifications

  • Bus ratings from 400 A to 1200 A
  • Breakers available from 15 A to 1200 A
  • 600 V AC max, 3P3W/4W
  • Short circuit ratings up to 200k AIC at 480 V
  • Main circuit breaker (MCB), main lug only (MLO), and universal (back fed MCB or MLO) configurations
  • UL, CSA certifications

Features and innovations

  • New and exclusive features like finger-safe IP20 SafeT Bus Stack for increased workplace safety
  • Easy-to-understand “speaking” catalog code scheme
  • Versatility with enclosures in only 3 widths and 3 heights for any application
  • Innovative labor saving enclosure eases installation and maintenance with features like hinged dead front
  • Field reversible interiors make job site corrections easy
  • Tmax XT breakers allow up to 42% higher breaker density than competitors—reducing panel enclosure size and saving wall space

Are you looking for support or purchase information?

Please contact:  John F. Levins

Click on "Explore Product Animations" to discover all features of the product

Related products

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
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
Location
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
Location