Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

MNS R

Rear access power motor control center

With power cables in the back of the switchgear and the possibility install two air circuit breakers in the same panel without any derating, the MNS R layout significantly reduces the width of the switchgear.

To achieve a maximum level of safety for operating and maintenance personnel, auxiliary terminals and control cables can be located in the front of the switchgear, allowing for a clear separation from power cables and terminals located in the rear.

Main benefits

  • Unmatched safety for protection of personnel and plant
  • Reliable, flexible and scalable
  • Easy to maintenance, with specially placed cables and terminals
  • Significantly reduced footprint, with the ability to integrated two air circuit breakers in a single panel
  • Project cost reduction

Main features  

  • 6300A real current for breakers and 8000A for main busbars
  • Short time withstand current up to 120kA
  • Arc proof execution
  • Segregation form up to form 4b (IEC), form 4 type 7 (BS)

Are you looking for support or purchase information?

Highlights

Loading documents

Related products

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
widgets-contact-location
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
widgets-contact-location
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
widgets-contact-location