Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

MNS with UMC

Intelligence across the board

MNS provides solutions for intelligent switchgear systems across a broad spectrum. Intelligent systems use standalone protection and control relays engineered into the switchgear modules, in lieu of traditional overcurrent protection devices.

By offering a range of benefits to both end users and systems designers, these systems have established themselves in the market. 

The MNS offers a range of protection and control functions; flexibility; enhanced measurement; and the application of industry standard communications for control system integration.

Main benefits

  • Unmatched safety for protection of personnel and plant
  • Scalability and high functionality
  • Improved plant availability
  • Integrated communications
  • Open communication
  • Rapid fault detection and rectification

Main features 

  • With different choices and combinations of the scalable device in the MNS3.0 starter module, the motor starter provides various motor control, protection, monitoring or communication features.
  • The flexible configuration tool offers the possibility to create the applications with customized control logic. 
  • Through various types of fieldbus plug, the intelligent starters communicate with control system via open fieldbus.
  • One basic motor protection unit with optional voltage unit, extension I/O units and earth fault protection unit.  The motor management device is scalable to suit a range of applications.

Are you looking for support or purchase information?

Highlights

Loading documents

Related products

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
widgets-contact-location
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
widgets-contact-location
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
widgets-contact-location