Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

MNS®  conventional

Verification tested switchgear and motor control assemblies

MNS is ABB's low voltage switchgear and controlgear assembly for power distribution and motor control. The MNS design is verified in accordance with the IEC 61439 series and IEC 61641 standards.  MNS is of a modular design, enabling ABB to supply integrated solutions for today's challenging business environment.

Main benefits

  • Unmatched safety for protection of personnel and plant
  • Reduced operational expenditure
  • Increased availability
  • Reliable, flexible and scalable
  • Ease of maintenance with 100% accessibility from the front

Main features 

  • Fully certified to IEC 61439 & IEC 61641
  • Modular construction
  • Ease of operation
  • Arc proof certified up to 690V, 100kA
  • Segregation up to form 4b 

Are you looking for support or purchase information?

Highlights

Loading documents

Related products

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
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
Location
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
Location