Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ReliaGear® LV Switchgear

 

Low Voltage Drawout Switchgear with Emax 2 circuit breakers

Utilizing Emax 2, the new generation of UL 1066 circuit breakers with advanced power distribution technology, ReliaGear LV switchgear represents the perfect blend of control, connectivity, safety and performance that not only meets today’s needs of efficiency for distribution switchgear but anticipates the needs of tomorrow.

ReliaGear LV Switchgear is designed, built and tested to meet all applicable requirements for UL1558, ANSI C37.20.1 and CSA C22.2 No. 31. With minimum restrictions and flexible options for breaker placement in the sections, ReliaGear allows the design engineer to minimize floor space while allowing maximum density within each section. The efficient design of ReliaGear LV Switchgear with Emax 2 withdrawable circuit breakers, results in one of the smallest footprints in the industry.

A set of standard features for personnel safety and reliable operation are incorporated at every level, from automatic shutters in the cradles, through insulating barriers for full compartmentalization between sections and no ventilation in front of the equipment, to a wide selection of communication protocols for remote operation and integration into smart grids, buildings and industrial control systems.

ReliaGear LV Switchgear with Emax 2 breaker—The reliable switchgear for power management.

Basic specifications:

  • 635V AC max
  • 50/60 Hz
  • 5000 A maximum
  • 100% rated neutral for 3-ph, 4-w systems
  • Short circuit ratings up to 100 kA at 600 V

Are you looking for support or purchase information?

Please contact:  John F. Levins

Click on "Explore Product Animations" to discover all features of the product

Related products

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
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
Location
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
Location