Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

String combiners for solar photovoltaic systems

A plug&play solution for photovoltaic solar installations

In a photovoltaic system, the modules are arranged in strings and fields depending on the type of inverter used, the total power and the technical characteristics of the modules. The connection of the modules in series is made on the modules themselves, while the parallel connection of the strings is made inside “String combiner boxes” that accommodate, along with the interconnection systems, also the overcurrent protection devices, disconnectors and surge protection devices.

The string combiner boxes form subsystems that can be standardized according to the number of strings, voltage and rated current.

For utility-scale installations, the combiners are equipped with monitoring devices to measure the current, voltage and temperature to ensure the availability of the strings and maximize generation.

ABB offers different product ranges, each dedicated to specific installation conditions with typical configurations.

Main benefits     

  • Plug and play
  • Widest range to address residential, commercial and utility scale installations in 1000V and 1500VDC
  • Global availability ensuring on-site delivery at any part of the world


Main Features  
 

  • Mechanical features: IP66, IK10, GWT 750°C, UV and chemicals resistant
  • Electrical features: double insulation (Class II), Ui/Ue: 1000V DC/1500V DC
  • Wide range (in terms of number of strings and monitoring systems)

String combiner boxes without monitoring

The installation of a photovoltaic system often occurs in complex logistic situations, critical from the environmental and time perspective. The availability of tested and certified pre-assembled components allows the installer to avoid unnecessary on site assembly, wiring and certification activities for the string boxes. String boxes enclose functions such as string protection, protection against overvoltage and disconnect, with components suitable for the string’s various voltage levels and the number of connected strings.

String boxes with monitoring functions

The string monitoring is an important function in running medium and large size installations, since it allows to improve the efficiency and maintenance of the system. ABB offers a series of pre-wired string boxes for all installation conditions: they are equipped both with devices necessary for string protection, surge protection and disconnection, and with useful devices for string monitoring to measure string current, voltage and temperature inside the enclosures.

Multi-output string boxes

The development and the increasingly frequent adoption of multi-string inverters mainly in residential applications has made it necessary to reduce the costs and the space occupied by the string boxes, to bring together in a single combiner box with the protective devices and disconnectors of multiple strings intended to be connected to a specific inverter input. Multi-string inverters resolve in an easy and cost-effective way system conditions characterized by modules installed in different leaning and exposure positions or minimize the problems related to systematic shading of parts of the system.

Are you looking for support or purchase information?

Highlights

 

Products and documentation

Product browser
Documentation
Loading documents

 

Related products

 

Additional information about solar energy

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
widgets-contact-location
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
widgets-contact-location
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
widgets-contact-location