Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Measurement products for DIN-Rail

Manage your usage


Managing electrical supply is a priority. Without measuring usage, it is hard to drive efficiency.
Measuring an electrical installation can save effort and money. The addition of energy meters for sub-metering and a circuit monitoring system for branch supervision enables the monitoring of energy usage, from the incoming energy all the way down to the last branch.

Main benefits

  • Wide measurement dynamics, that means reliable energy measurement from low to high currents
  • Ability to identify where energy could be saved from detailed information of energy usage
  • Cost allocation of energy
  • Branch supervision of both AC and DC currents

Main features

  • Three ranges of energy meters, direct connected up to 40 A, 65 A and 80 A or transformer connected
  • Wide range, from basic to advanced energy meters connected directly with option of 4Q measurements, tariffs, max/min demand, previous values, load profile, harmonics and THD
  • Possibility to connect up to two times 32 sensors to each control unit
  • Option of in-built communication, Modbus RTU or M-Bus (energy meters) 

Are you looking for support or purchase information?

 

Product range

 

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
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
Location
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
Location