Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Modular DIN-Rail components - MDRCs

All you need to complete your low voltage installation


MDRC is a range of components that provides all functions to complete the offer of an electric switchboard apart line protection and residual current protection, such as measuring, controlling and commanding.

They are plugged on a standard DIN-Rail in a click.

Main benefits

  • Let system pro M  compact® be a real system: MDRC allow to enhance performances of their MDBs and SDBs any time devices are bundled together
  • ABB’s uncomparable quality: The quality of ABB on every single function of switchboards, from residential to industrial, from line protection to auxiliary functions
  • Replace without regrets: a specialty range of devices and the best technical documentation, to make a 100% ABB panel without regrets
  • Look and feel: the panel will have the same color!


Main features
 

  • Wide range of currents, voltage and power to fulfill every requirement of integration
  • The width of every device is multiple of the standard DIN Module 17,5 mm to 18 mm
  • Wide range of accessories for signalling, communicating and coupling

Are you looking for support or purchase information?

 

Highlights

 

Product range

 

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
widgets-contact-location
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
widgets-contact-location
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
widgets-contact-location