Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Residual Current Circuit Breaker with Over Current Protection RCBOs

The range designed to ensure efficiency and protection

RCBOs are commonly used in applications where there is the need to combine protection against overcurrents (overload and short-circuit) and protection against earth leakage currents.

RCBOs help in sensing this kind of faults and trip the circuit ensuring complete protection of the people and connected equipments.
  

Main benefits     

  • High quality
  • Complete range


Main Features  
 

  • AC, A, AP-R type available
  • Wide range of breaking capacities for application from residential to industrial field
  • Rated Currents up to 125 A and poles configuration for applications in Single Phase as well as Three Phases networks
  • Sensitivities up to 1000 mA 

Are you looking for support or purchase information?

 

Products and Documentation

Product browser
Documentation
Loading documents