Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Residual Current Devices RCD Blocks

Flexibility with uncopromising Safety

Residual Current Blocks – DDA
The DDA Residual Current Blocks DDA200 and DDA800 facilitates the customers to assemble the product with S200/S800 MCBs in order to combine the protection against indirect contacts, offered by a standard RCCBs, with the protection against short circuit and overloads. This flexibility is an added advantage for the ones who desire to maintain the stock level at a minimum, providing a solution for wide range of applications with a handful of RCD blocks.

DDA block are mechanically manufactured to prevent an ill coupling between the block and the breaker: in fact, the rating of the block should always be greater or equal than the rating of the MCB. The side plastic clamp permits a quicker assembly of the block on the MCBs, then a button preserves it from possible disconnections.
 

Main benefits     

  • Apt to be connected with the proper MCB preventing wrong coupling
  • Fast connection of the incoming terminals of the MCB
  • The installation is safe as the coupling elements are not losable
  • Complete range of products, even selective
  • Remote tripping terminals on 63 A versions
  • Test pushbutton to check the responsiveness of the device
        

Main features    

  • Complete protection against all kinds of leakage currents (AC, A, B, A-APR types available)
  • Rated currents from 25A up to 63 A in DDA200 and up to 100A with DDA800. The 125A are available as factory fitted RCBO s
  • Sensitivities in 30mA, 100mA, 300mA, 500mA and 1A
  • Selective devices 

Are you looking for support or purchase information?

 

Products and Documentation

Product browser
Documentation
Loading documents