Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Surge Protection Devices for Datalines

Dataline protection


OVR TC SPDs are for fine protection of telephonic equipment, IT devices and BUS systems connected to low-voltage signal lines.

Main benefits

  • OVR TC family offers a reliable surge protection to dataline networks for datacenters, water treatment installations or wind turbine installations.
  • With the RJ45 sockets they allow a flexible and easy installation
  • Cartridges can be removed and replaced at the end of their lives while the sockets remain reusable.

Main features

  • Discharge capcity : 10KA in 8/20
  • Load current 140mA
  • From 6V to 200V d.c.

Are you looking for support or purchase information?

 

Products and documentation

Documentation
Loading documents

 

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
widgets-contact-location
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
widgets-contact-location
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
widgets-contact-location