Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Compression lugs

The ABB method of installing compression connectors on power cables is designed to provide a high degree of reliability in electrical wiring. This method allows electrical workers to make installations with little effort and at a considerable savings in time. The benefit, of course, is a high quality connection at a low installed cost.

Complete range for solid, homogenous connections
ABB offers a complete range of IEC & UL/CSA approved compression lugs in metric (Color-Keyed and Spec-Kon) and imperial American Wire Gauge (AWG) sizes (Color-Keyed). All systems utilize compression tools with matching dies that form connector & wire to provide an optimum electrical bond between connector & conductor.

colorkeyedlogo
The Color-Keyed system solution provides the best and most reliable connection.

Color Keyed® is a system solution designed to meet the most stringent UL & IEC Class A testing requirements. Our Color-Keyed® lugs are made of 99.9% pure, oxygen-free copper. The Color-Keyed® color coded crimping system assures the right die is used with the right lug resulting in an accurate, reliable crimp. Color-Keyed® dies are designed to produce a circumferential, hex- or diamond-shaped compression rather than a simple indent resulting in assured high conductivity, exceeding IEC 61238-1 and UL standards. Circumferential compression creates large area of high pressure contact between cable and connector which in turn results in low resistance and high pull-out values.

Color-Keyed (IEC metric) - available in:

  • Straight 1 hole / 2 hole : wire sizes from 10mm² - 400mm² with metric bolt hole from M5 to M24
  • 45°: Wire sizes from 10mm² - 240mm² with metric bolt hole from M6 to M16
  • 90°: Wire sizes from 10mm² - 240mm² with metric bolt hole from M6 to M16

(UL AWG) - technical Information
  • Copper tin platted AWG compression lug for power cables rated voltage up to 35kV with high-voltage insulation. From #8 Str. to 1000 kcmil
  • Specially designed for AWG stranded, flexible cable,welding cable and portable chord
  • Hole inspection to ease installation control
  • Chamfer barrel to assist installation work
  • Made of high-conductivity seamless copper tubing. Surface: tin plated
  • Certification: UL, CSA listed for AWG conductors

Spec-Kon_logo_301
New - Spec-Kon (IEC metric) - technical information

  • Copper tin plated metric compression lug for power cables for voltage rated up to 30kV. From 6 to 400 mm2
  • Specially designed to accommodate both stranded (class 2) and flexible (class 5) power cables according to IEC 60228
  • Hole inspection to ease installation control
  • Chamfer barrel to assist installation work
  • Comply to EN13600. Surface: tin plated
  • Certification • Comply to IEC 61238 - CE declaration

Tooling
Special hand and hydraulic head tools available for quick & reliable compression

Our offering

Spec-Kon lugs (IEC)

Color-Keyed (IEC and UL/AWG) connectors

Links & downloads