Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Installation and Commissioning

On-site installation and commissioning by certified ABB experts


Count on certified on-site installation and commissioning by ABB experts for high reliability and optimum life-cycle performance from first operation.  

The correct installation and commissioning will ensure a high degree of operational reliability. To achieve a problem-free start up, it is required that MNS installation and commissioning procedures are followed. The use of service personnel from ABB low voltage systems service ensures that the switchgear is installed and put into operation in a safe and correct way. ABB certified service engineers provide expert on-site installation, cold and hot commissioning for low voltage switchgear and products.

Erection supervisory services including:

  • Foundation alignment check
  • Supervision of cubical erection
  • Supervision of transport section connections
  • (e.g. main bus bars and cubicles connection)

Installation supervisory services including:

  • Supervision of incoming / outgoing cable connections
  • Switchgear earthing check
  • Insulation level testing
  • Internal wiring check
  • Internal serial communications analysis check
  • Auxiliary voltage supply check

Commissioning

  • Setting of device parameters for Circuit Breakers, Motor Starters and Feeders
  • Operation of devices Circuit Breakers, Motor Starters and Feeders
  • Serial communications analysis to DCS and SCADA including cable path bonding and communications check

System analysis and optimization to further improve the performance of the installation

  • Application review
  • Configuration review
  • Motor Protection review
  • Communication review
  • Incomer Protection setting review


If ABB low voltage systems service is managing switchgear installation and commissioning, your benefits are:

  • Reliable switchgear from the first day of operation
  • Lower risk for unexpected outages
  • Faster start-up
  • Optimum life cycle performance.

Are you looking for support or purchase information?

Loading documents