Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Controlled start transmission CST

Controlled Start Transmission for Total Control of High Inertia Loads

The Dodge CST (Controlled Start Transmission) is a 2 in 1 gearbox which combines a planetary gear reducer with an integral wet clutch system. When coupled to an AC induction motor the CST gearbox converts the motor’s high-speed, low-torque input to a low-speed, high-torque output, suitable for direct coupling to a high inertia load, such as a conveyor belt pulley. 
Loading documents