Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Shaft mounted gearbox - TAII

The Torque-Arm II is a shaft mount helical gear reducer that mounts directly to the driven shaft with a number of accessories available to produce versatility, cost savings and long life. A long list of standard features makes this reducer suitable for a wide range of environments right off the shelf.

Features Include:

  • Twelve reducer sizes with modular accessories for both imperial and metric designs
  • TA II products are in conformance with ATEX directive 94//9/EC guidelines
  • HP through 400 (300kW), and torque ratings through 500,000 lb in. (56,500 Nm)
  • Standard 5, 9, 15, 25 and up to 40: 1 gear ratios.
  • Nearly 300: 1 speed reduction with V belt drives.
  • Patented twin tapered bushing system
  • Bushing bores 1 inch through 7 inch (25mm – 160mm)
  • Premium HNBR oil sealing system and filter breather
  • Industry leading backstop design
  • Steel motor mount system
  • All reducers can be shaft mounted, screw conveyor, vertical and flange mounted.
  • Smooth, rugged class 30 cast iron housings with pry slots.
Loading documents