Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Shaft mounted gearbox - Torque-Arm

Torque-Arm Speed Reducers provide positive, easy-on, easy-off mounting for all reducer sizes from fractional to 700 HP.

TXT reducers incorporate standard DODGE features:

  • Fourteen reducer sizes
  • HP through 700, and torque ratings through 1,000,000 lb in.
  • Standard 5, 9, 15, and 25 ratios
  • Over 200: 1 speed reduction with V belt drives.
  • Patented twin tapered bushing system
  • Bushing bores 1 inch through 10 inches
  • Premium HNBR oil sealing system and filter breather
  • Heavy duty backstops
  • Steel motor mount system
  • Rugged class 30 cast iron housings with pry slots.
Loading documents