Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ISNX hydraulic bearing

Dodge ISNX hydraulic bearing

Easy to install, ideally suited for large bulk handling conveyors

Dodge ISNX hydraulic bearing

Ready to install out-of-the box

Dodge ISNX hydraulic bearing

Harsh duty, taconite style sealing system

The Dodge ISNX hydraulically mounted spherical roller bearing features a patented integral hydraulic adapter mounting system that makes this bearing fast and easy to install and remove.

Available from 150 mm to 360 mm, the Dodge ISNX hydraulic bearing is dimensionally interchangeable with SD 3100 dimensioned bearings. Ideally suited for large bulk material handling conveyors, the Dodge ISNX hydraulic bearing is factory assembled, sealed and lubricated, and is shaft ready out-of-the box.

Loading documents