Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Narrow slot take-up frame

Five sizes of Narrow Slot Ball Bearing Take-Up Frames-Eleven (11) take-up frames with travels of 6 to 18 inches for:
  • GT & GTM Narrow Slot Take-Up Bearings from 3/4” through 2-7/16” shaft size and metric 20mm to 60mm.
  • SC, VSC & SCM Ball Bearing Take-Up Bearing from 1/2” through 2-7/16” shaft size, and metric 20 mm to 60 mm.
  • SXV and SXR Ball Bearing Take-Up Bearing from 3/4” through 2-7/16” shaft size.
  • DL Ball Bearing Take-Up Bearing from 3/4” through 1-7/16” shaft size.
  • LT700 and LT1000 SOLlDLUBE Take-Up Bearing from 3/4” through 2-1/2” shaft size.
Loading documents