Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Wide slot take-up frame - WS

Six sizes of Wide Slot Ball Bearing Take-Up Frames-Thirty (30) take-up frames with travels of 1-1/2 to 30 inches for:
  • GT & GTM Wide Slot Ball Bearings from 3/4” through 3” shaft size and metric 20mm to 75mm.
  • SC, VSC and SCM Wide Slot Take-Up Bearings from 1/ 2” through 3" shaft size, and metric 20 mm to 75 mm.
  • SXV and SXR Wide Slot Take-Up Bearings from 3/4” through 2-7/16” shaft size.
  • DL Ball Bearing Take-Up Bearing from 1-7/16” through 1-15/16” shaft size.
  • LT700 and LT1000 SOLlDLUBE Wide Slot Take-Up Bearing from 3/4” through 3" shaft size.
Loading documents