Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

IEC indoor voltage transformer fuse WBP

The instrument transformers WBP fuses are used to protect switchgear equipment against short-circuits in indoor voltage transformers; rated voltage 7.2-36 kV, rated current 0.4-0.8 A

Protection of switchgear equipment is very effective thanks to unlimited breaking capacity and short circuit current limitation. Thanks to very small dimensions WBP type fuse-links can be used in various types of switchgear, including flame-proof types.


Product scope

The instrument transformers WBP fuse-links are used to protect switchgear equipment against short-circuits in indoor voltage transformers, rated voltage 7.2-36 kV, rated current 0.4-0.8 A.

 

Key benefits

  • Efficient protection of medium-voltage single/double insulated poles voltage transformers installation place
  • Small dimensions support both application and storage
  • Increased life time of protected apparatus isolation due to significant reduction of prospective short circuit currents
  • Synchronized short circuit currents interruption in three phase systems

 

Key features

  • Compact dimensions for installation inside fuse tubes
  • High short circuit current limitation
  • Low switching voltages.
  • Simple design
  • Low rated currents for higher sensitivity against overload currents

Are you looking for support or purchase information?

Tools & Support

Loading documents

Related offering