Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Outdoor sensors

DistribuSenseā„¢ current and voltage sensors: enhancing grid reliability and efficiency

Today, utilities experience unprecedented challenges associated with power delivery. An aging grid infrastructure coupled with satisfying increasing consumer demand, meeting stringent regulations, avoiding peak-time cost penalties, and integrating alternative energy sources into the grid are factors utilities must consider to improve power delivery and reliability. More data collection points enabling greater grid intelligence are required from feeder locations beyond the substation to ensure the grid is optimized to address these challenges.

Current and voltage sensors are the critical sensor technology that enables feeder intelligence to drive decision-making for a variety of important grid modernization applications. Utilities benefit from increased reliability and efficiency by decreasing energy costs, protecting revenue, avoiding costly regulatory penalties, and boosting customer satisfaction. Maximizing these benefits requires understanding grid conditions throughout the entire feeder network. ABB now offers the DistribuSense current and voltage sensor product family to realize these benefits.

Product offering:

  • VCS-110 15 kV combination sensor
  • VKS-110 15 kV current sensor
  • WLS-110 15 kV combination sensor
  • KLS-110 15 kV current sensor
  • VLS-110 (15 kV), VLS-150 (25 kV), and VLS-200 (35 kV) voltage sensors
  • LVS low voltage split-core current transformer sensor

Why ABB?

  • Providing cost savings through innovative technology

  • Committed to product quality and customer satisfaction

Are you looking for support or purchase information?

Our offering

Loading documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
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
Location
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
Location