Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

VOG ANSI outdoor metering/protection voltage transformer medium voltage

5-34.5 kV, outdoor, 110 kV BIL, primary volts: 7200-12000, 60 Hz

The VOG-11 outdoor voltage transformer is designed for metering line-to-ground circuits. The single centered bushing and reduced neutral end insulation permit a significant reduction in size and installation spacing, while maintaining full 110 kV BIL insulation clearances.

The VOG transformers are available with polyurethane (PUR) or hydrophobic cycloaliphatic epoxy (HCEP) insulating material.

Why ABB?

  • Offering a broad selection of instrument transformers ranging from 600 V to 48 kV
  • Providing cost savings through innovative technology
  • Committed to product quality and customer satisfaction

Are you looking for support or purchase information?

Loading documents