Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

VOZZ ANSI outdoor metering/protection voltage transformer medium voltage

36 - 52 kV, outdoor, 200 - 250 kV BIL, 60 Hertz

The VOZZ-15 and VOZZ-15G outdoor voltage transformers are used for high burden metering and relaying service on 25 kV systems. These units replace the Westinghouse PT-25 gum-filled potential transformers.

The VOZZ-20 and VOZZ-20G outdoor voltage transformers are designed for high burden application and are suitable for operating meters, relays, and supplying control power. These are a two bushing design for line-to-line application where the line-to-line voltage equals the primary rating of the transformer. The units can be connected line-to-ground/earth at reduced voltage.  

Why ABB?

  • Offers a broad selection of instrument transformers ranging from 600 V to 48 kV
  • Provides cost savings through innovative technology
  • Committed to product quality and customer satisfaction

Are you looking for support or purchase information?

Loading documents